Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3AD120JYVNA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Q (Min.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C3216X7R1V106K160AC
Capacitance=10μF
Edc=35V
T.C.=X7R
LxWxT:3.2x1.6x1.6mm
General
Multilayer Ceramic Chip Capacitors
C3216X7R1V106K160AE
Capacitance=10μF
Edc=35V
T.C.=X7R
LxWxT:3.2x1.6x1.6mm
Soft termination
Multilayer Ceramic Chip Capacitors
CGA5L1X7R1C106K160AC
Capacitance=10μF
Edc=16V
T.C.=X7R
LxWxT:3.2x1.6x1.6mm
General
AEC-Q200
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3AD150JYNNA
Capacitance=15pF
Edc=1000Vdc
T.C.=SL
DxT: 5.5x5mm ,F: 5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3AD151JYGNA
Capacitance=150pF
Edc=1000Vdc
T.C.=SL
DxT: 7.5x5mm ,F: 5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3FD100JYGNA
Capacitance=10pF
Edc=3000Vdc
T.C.=SL
DxT: 5.5x6mm ,F: 7.5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3JD100JYGNA
Capacitance=10pF
Edc=6000Vdc
T.C.=SL
DxT: 7.5x6mm ,F: 7.5mm
Low Dissipation
Halogen-free
MLCC with Dipped Radial Lead
FG28C0G1H560JNT06
Capacitance=56pF
Edc=50V
T.C.=C0G
LxWxT:4x5.5x2.5mm, Lead pitch:5mm
General
MLCC with Dipped Radial Lead
FG28C0G1H821JNT06
Capacitance=820pF
Edc=50V
T.C.=C0G
LxWxT:4x5.5x2.5mm, Lead pitch:5mm
General
Filters
DEA162450BT-7219A1
Pass Band=2400 to 2500MHz
Zc=50se | TI CC253x bal