Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3AD330JYGNA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Q (Min.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3AD100JYGNA
Capacitance=10pF
Edc=1000Vdc
T.C.=SL
DxT: 5.5x5mm ,F: 5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3AD330JYNNA
Capacitance=33pF
Edc=1000Vdc
T.C.=SL
DxT: 5.5x5mm ,F: 5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3FD221KYGNA
Capacitance=220pF
Edc=3000Vdc
T.C.=B
DxT: 5.5x6mm ,F: 7.5mm
Halogen-free
Clamp Filters (Ferrite Core with Case)
ZCAT1518-0730
Fixed cable type
LxW:22mmx15mm
Leaded Disk Varistors
B72214S0421K101
Max. Operating Voltage [AC]=420Vrms
Max. Surge Current Imax(8/20μs,1time)=4500A
Leaded Disk Varistors
B72214S2421K101
Max. Operating Voltage [AC]=420Vrms
Max. Surge Current Imax(8/20μs,1time)=5000A
Ferrite Cores
HF60T22X10X14
EMC Suppression (T)
Dimensions(AxBxC)=22X10X14
Ferrite Cores
HF70RH16x12x9.1
EMC Suppression(RH)
Dimensions(AxBxC)=16x12x9.1