Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3AD391JYVNA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Q (Min.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C1608X8R1E104K080AA
Capacitance=0.1μF
Edc=25V
T.C.=X8R
LxWxT:1.6x0.8x0.8mm
High Temp. (Up to 150ºC)
Multilayer Ceramic Chip Capacitors
C3216X7R1H225K160AB
Capacitance=2.2μF
Edc=50V
T.C.=X7R
LxWxT:3.2x1.6x1.6mm
General
Multilayer Ceramic Chip Capacitors
C3216X7R2A105K160AA
Capacitance=1μF
Edc=100V
T.C.=X7R
LxWxT:3.2x1.6x1.6mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
CKG57NX7S1E476M500JH
Capacitance=47μF
Edc=25V
T.C.=X7S
LxWxT:6x5x5mm
MEGACAP type
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3AD100JYVNA
Capacitance=10pF
Edc=1000Vdc
T.C.=SL
DxT: 5.5x5mm ,F: 5mm
Low Dissipation
Halogen-free
SMD / SMT Inductors (Coils)
NLV25T-220J-EF
L=22μH
Q=25
L x W x T :
2.5 x 2 x 1.8mm
SMD / SMT Inductors (Coils)
SPM10065VC-220M-D
L=22μH
Rated current=5.7A
L x W x T :
10.5 x 10.0 x 6.5mm
Leaded Disk Varistors
B72210S2301K101
Max. Operating Voltage [AC]=300Vrms
Max. Surge Current Imax(8/20μs,1time)=3500A