Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3AD100JYVNA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Q (Min.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C3216X7R1H225K160AB
Capacitance=2.2μF
Edc=50V
T.C.=X7R
LxWxT:3.2x1.6x1.6mm
General
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3AD391JYVNA
Capacitance=390pF
Edc=1000Vdc
T.C.=SL
DxT: 10.5x5mm ,F: 5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3DD101JYVNA
Capacitance=100pF
Edc=2000Vdc
T.C.=SL
DxT: 7.5x5mm ,F: 5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3DD220JYVNA
Capacitance=22pF
Edc=2000Vdc
T.C.=SL
DxT: 5.5x5mm ,F: 5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3FD221JYNNA
Capacitance=220pF
Edc=3000Vdc
T.C.=SL
DxT: 12x6mm ,F: 7.5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD102KYVNA
Capacitance=1nF
Edc=1000Vdc
T.C.=B
DxT: 6x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD222KYVNA
Capacitance=2.2nF
Edc=1000Vdc
T.C.=B
DxT: 8.5x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3DD222KYVNA
Capacitance=2.2nF
Edc=2000Vdc
T.C.=B
DxT: 10x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3DD472KYVNA
Capacitance=4.7nF
Edc=2000Vdc
T.C.=B
DxT: 14x5mm ,F: 7.5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3FD471KYVNA
Capacitance=470pF
Edc=3000Vdc
T.C.=B
DxT: 7x6mm ,F: 7.5mm
Halogen-free