Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3AD680JYGNA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Q (Min.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD90ZU2GA222MYNKA
Capacitance=2.2nF
Edc=400Vac
T.C.=Z5U
DxT: 9.5x7mm ,F: 10mm
Safety Standard approved
Halogen-free
3-terminal Filters
YFF18SC1H223MT0H0N
Insertion Loss=30dB (10MHz to 3000MHz)
Cut-off Freq.=0.3MHz
Rated current=1A
LxWxT: 1.6x0.8x0.6mm
For Signal Line
DC-DC Converters
CCGS15-24-05S/DIN
DIN rail mount type, Output: 15W, 5V
Isolated type