Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD90ZU2GA222MYNKA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C1608C0G1H220J080AA
Capacitance=22pF
Edc=50V
T.C.=C0G
LxWxT:1.6x0.8x0.8mm
General
Multilayer Ceramic Chip Capacitors
C1608JB0J685K080AB
Capacitance=6.8μF
Edc=6.3V
T.C.=JB
LxWxT:1.6x0.8x0.8mm
General
Multilayer Ceramic Chip Capacitors
C3216X7R2A475K160AC
Capacitance=4.7μF
Edc=100V
T.C.=X7R
LxWxT:3.2x1.6x1.6mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
CGA4C4C0G2W391J060AA
Capacitance=390pF
Edc=450V
T.C.=C0G
LxWxT:2x1.25x0.6mm
Mid Volt. (100 to 630V)
AEC-Q200
Multilayer Ceramic Chip Capacitors
CGA4C4C0G2W821J060AA
Capacitance=820pF
Edc=450V
T.C.=C0G
LxWxT:2x1.25x0.6mm
Mid Volt. (100 to 630V)
AEC-Q200
Multilayer Ceramic Chip Capacitors
CGA6P1X8L1H106K250AC
Capacitance=10μF
Edc=50V
T.C.=X8L
LxWxT:3.2x2.5x2mm
High Temp. (Up to 150ºC)
AEC-Q200
Multilayer Ceramic Chip Capacitors
CNA5L1X7R1H106K160AE
Capacitance=10μF
Edc=50V
T.C.=X7R
LxWxT:3.2x1.6x1.6mm
Soft termination
AEC-Q200
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD11ZU2GA332MYGKA
Capacitance=3.3nF
Edc=400Vac
T.C.=Z5U
DxT: 12x7mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD11ZU2GA332MYNKA
Capacitance=3.3nF
Edc=400Vac
T.C.=Z5U
DxT: 12x7mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD45SL2GA470JYNKA
Capacitance=47pF
Edc=400Vac
T.C.=SL
DxT: 8x7mm ,F: 10mm
Safety Standard approved
Halogen-free