Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3DD391JYNNA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Q (Min.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C1005X5R1H104K050BB
Capacitance=0.1μF
Edc=50V
T.C.=X5R
LxWxT:1x0.5x0.5mm
General
Multilayer Ceramic Chip Capacitors
C1608C0G2E331J080AA
Capacitance=330pF
Edc=250V
T.C.=C0G
LxWxT:1.6x0.8x0.8mm
Mid Volt. (100 to 630V)
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3AD221JYVNA
Capacitance=220pF
Edc=1000Vdc
T.C.=SL
DxT: 8.5x5mm ,F: 5mm
Low Dissipation
Halogen-free
Chip Beads
MMZ1608A152ETA00
|Z|=1500Ω at 100MHz
Rated current=300mA
L x W x T :
1.6mm x 0.8mm x 0.8mm
Chip Beads
MMZ2012Y152BT000
|Z|=1500Ω at 100MHz
Rated current=500mA
L x W x T :
2mm x 1.25mm x 0.85mm
Surge Arresters
B88069X3233A103
2 electrodes Arresters
Nominal DC sparkover voltage = 3600V