Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3DD470JYNNA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Q (Min.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C2012X7R2A103K085AE
Capacitance=10nF
Edc=100V
T.C.=X7R
LxWxT:2x1.25x0.85mm
Soft termination
Multilayer Ceramic Chip Capacitors
C3225X7R2E224K200AA
Capacitance=0.22μF
Edc=250V
T.C.=X7R
LxWxT:3.2x2.5x2mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
C3225X7R2E224K200AE
Capacitance=0.22μF
Edc=250V
T.C.=X7R
LxWxT:3.2x2.5x2mm
Soft termination
Multilayer Ceramic Chip Capacitors
C4532X5R1E106M250KA
Capacitance=10μF
Edc=25V
T.C.=X5R
LxWxT:4.5x3.2x2.5mm
General
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3DD470JYGNA
Capacitance=47pF
Edc=2000Vdc
T.C.=SL
DxT: 5.5x5mm ,F: 5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD70ZU2GA102MYGKA
Capacitance=1nF
Edc=400Vac
T.C.=Z5U
DxT: 7x7mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45-E2GA222M-NKA
Capacitance=2.2nF
Edc=400Vac
T.C.=E
DxT: 8x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free
SMD / SMT Inductors (Coils)
NLV25T-120J-EF
L=12μH
Q=25
L x W x T :
2.5 x 2 x 1.8mm
SMD / SMT Inductors (Coils)
NLV25T-120J-PF
L=12μH
Q=25
L x W x T :
2.5 x 2 x 1.8mm
SMD / SMT Inductors (Coils)
SLF7045T-3R3M2R5-PF
L=3.3μH
Rated current=2.3A
L x W x T :
7 x 7 x 4.5mm