Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CC45SL3DD470JYGNA

Product Status
Production
Applications
Commercial Grade
Feature
Low DLow Dissipation
Halogen-freeHalogen-free
Series
CC45
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen Free

Images are for reference only and show example products.

Size

Diameter(D)
(5.50mm Max.)
Thickness(T)
5.00mm Max.
Lead Gap(F)
5.00mm ±1.50mm
Lead Diameter(d)
0.60mm ±0.05mm

Electrical Characteristics

Capacitance
47pF ±5%
Rated Voltage
2kVDC
Withstanding Voltage
4kVDC
Temperature Characteristic
SL(+350 to -1000ppm/°C)
Q (Min.)
1000
Insulation Resistance (Min.)
10000MΩ

Other

Soldering Method
Wave (Flow)
Iron Soldering
Lead Length / Package Type
25mm for Bulk
AEC-Q200
NO
Package Quantity
1000pcs

Tech Info

Collapse all Expand all

Documents

Technical Support Tools

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...

Customer who viewed this product also viewed

Multilayer Ceramic Chip Capacitors

C2012X7R1V225K085AC

Capacitance=2.2μF
Edc=35V
T.C.=X7R

LxWxT:2x1.25x0.85mm
General

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CC45SL3AD221JYGNA

Capacitance=220pF
Edc=1000Vdc
T.C.=SL

DxT: 8.5x5mm ,F: 5mm
Low Dissipation
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CC45SL3AD470JYGNA

Capacitance=47pF
Edc=1000Vdc
T.C.=SL

DxT: 5.5x5mm ,F: 5mm
Low Dissipation
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CC45SL3AD471JYGNA

Capacitance=470pF
Edc=1000Vdc
T.C.=SL

DxT: 11.5x5mm ,F: 7.5mm
Low Dissipation
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CC45SL3DD271JYGNA

Capacitance=270pF
Edc=2000Vdc
T.C.=SL

DxT: 11x5mm ,F: 7.5mm
Low Dissipation
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CC45SL3DD470JYNNA

Capacitance=47pF
Edc=2000Vdc
T.C.=SL

DxT: 5.5x5mm ,F: 5mm
Low Dissipation
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CC45SL3FD330JYNNA

Capacitance=33pF
Edc=3000Vdc
T.C.=SL

DxT: 6x6mm ,F: 7.5mm
Low Dissipation
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CC45SL3JD120JYGNA

Capacitance=12pF
Edc=6000Vdc
T.C.=SL

DxT: 7.5x6mm ,F: 7.5mm
Low Dissipation
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS45-E2GA222M-NKA

Capacitance=2.2nF
Edc=400Vac
T.C.=E

DxT: 8x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free

Ultra High Voltage Ceramic Capacitors

UHV-12A

Capacitance=1.7nF
Edc=50kVdc
T.C.=Z5T

φDxL: 60x35mm
For High Voltage Power Supply