Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3DD820JYVNA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Q (Min.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C1005X5R1E105M050BC
Capacitance=1μF
Edc=25V
T.C.=X5R
LxWxT:1x0.5x0.5mm
General
Multilayer Ceramic Chip Capacitors
C1005X8R1C473K050BB
Capacitance=47nF
Edc=16V
T.C.=X8R
LxWxT:1x0.5x0.5mm
High Temp. (Up to 150ºC)
Multilayer Ceramic Chip Capacitors
C1608X7S1A335K080AC
Capacitance=3.3μF
Edc=10V
T.C.=X7S
LxWxT:1.6x0.8x0.8mm
General
Multilayer Ceramic Chip Capacitors
CGA5L3X8R1E155K160AD
Capacitance=1.5μF
Edc=25V
T.C.=X8R
LxWxT:3.2x1.6x1.6mm
Conductive Epoxy
AEC-Q200
Multilayer Ceramic Chip Capacitors
CGJ4C2C0G2A101J060AA
Capacitance=100pF
Edc=100V
T.C.=C0G
LxWxT:2x1.25x0.6mm
Mid Volt. (100 to 630V)
High Reliability grade
Multilayer Ceramic Chip Capacitors
CGJ6M3X7S2A475K200AA
Capacitance=4.7μF
Edc=100V
T.C.=X7S
LxWxT:3.2x2.5x2mm
Mid Volt. (100 to 630V)
High Reliability grade
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3DD221JYVNA
Capacitance=220pF
Edc=2000Vdc
T.C.=SL
DxT: 10x5mm ,F: 5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3DD270JYVNA
Capacitance=27pF
Edc=2000Vdc
T.C.=SL
DxT: 5.5x5mm ,F: 5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3DD331JYGNA
Capacitance=330pF
Edc=2000Vdc
T.C.=SL
DxT: 11.5x5mm ,F: 7.5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3FD560JYNNA
Capacitance=56pF
Edc=3000Vdc
T.C.=SL
DxT: 7x6mm ,F: 7.5mm
Low Dissipation
Halogen-free