Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3DD331JYGNA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Q (Min.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C1005X8R1C473K050BB
Capacitance=47nF
Edc=16V
T.C.=X8R
LxWxT:1x0.5x0.5mm
High Temp. (Up to 150ºC)
Multilayer Ceramic Chip Capacitors
C1608JB1C106M080AB
Capacitance=10μF
Edc=16V
T.C.=JB
LxWxT:1.6x0.8x0.8mm
General
Multilayer Ceramic Chip Capacitors
C1608X7R1H154K080AB
Capacitance=0.15μF
Edc=50V
T.C.=X7R
LxWxT:1.6x0.8x0.8mm
General
Multilayer Ceramic Chip Capacitors
CGA4J2C0G1H333J125AA
Capacitance=33nF
Edc=50V
T.C.=C0G
LxWxT:2x1.25x1.25mm
General
AEC-Q200
Multilayer Ceramic Chip Capacitors
CGJ4C2C0G2A101J060AA
Capacitance=100pF
Edc=100V
T.C.=C0G
LxWxT:2x1.25x0.6mm
Mid Volt. (100 to 630V)
High Reliability grade
Multilayer Ceramic Chip Capacitors
CKG57NX7R2A106M500JH
Capacitance=10μF
Edc=100V
T.C.=X7R
LxWxT:6x5x5mm
MEGACAP type
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3AD471JYVNA
Capacitance=470pF
Edc=1000Vdc
T.C.=SL
DxT: 11.5x5mm ,F: 7.5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3DD221JYVNA
Capacitance=220pF
Edc=2000Vdc
T.C.=SL
DxT: 10x5mm ,F: 5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3DD331JYNNA
Capacitance=330pF
Edc=2000Vdc
T.C.=SL
DxT: 11.5x5mm ,F: 7.5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3DD820JYVNA
Capacitance=82pF
Edc=2000Vdc
T.C.=SL
DxT: 7x5mm ,F: 5mm
Low Dissipation
Halogen-free