Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3FD100JYNNA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Q (Min.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C0603X7R1E101K030BA
Capacitance=100pF
Edc=25V
T.C.=X7R
LxWxT:0.6x0.3x0.3mm
General
Multilayer Ceramic Chip Capacitors
C1005X5R1C473M050BA
Capacitance=47nF
Edc=16V
T.C.=X5R
LxWxT:1x0.5x0.5mm
General
Multilayer Ceramic Chip Capacitors
C1608C0G2A151J080AA
Capacitance=150pF
Edc=100V
T.C.=C0G
LxWxT:1.6x0.8x0.8mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
C1608NP01H221J080AA
Capacitance=220pF
Edc=50V
T.C.=NP0
LxWxT:1.6x0.8x0.8mm
High Temp. (Up to 150ºC)
Multilayer Ceramic Chip Capacitors
CGA4J1X7R1E475K125AD
Capacitance=4.7μF
Edc=25V
T.C.=X7R
LxWxT:2x1.25x1.25mm
Conductive Epoxy
AEC-Q200
Multilayer Ceramic Chip Capacitors
CGA4J3X5R1E335K125AB
Capacitance=3.3μF
Edc=25V
T.C.=X5R
LxWxT:2x1.25x1.25mm
General
AEC-Q200
Multilayer Ceramic Chip Capacitors
CGA5L2C0G1H104J160AE
Capacitance=100nF
Edc=50V
T.C.=C0G
LxWxT:3.2x1.6x1.6mm
Soft termination
AEC-Q200
Multilayer Ceramic Chip Capacitors
CGA6M2X7R2A105K200AE
Capacitance=1μF
Edc=100V
T.C.=X7R
LxWxT:3.2x2.5x2mm
Soft termination
AEC-Q200
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3DD120JYNNA
Capacitance=12pF
Edc=2000Vdc
T.C.=SL
DxT: 5.5x5mm ,F: 5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3DD150JYNNA
Capacitance=15pF
Edc=2000Vdc
T.C.=SL
DxT: 5.5x5mm ,F: 5mm
Low Dissipation
Halogen-free