Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3FD220JYNNA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Q (Min.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C4532X7R3D222K130KA
Capacitance=2.2nF
Edc=2000V
T.C.=X7R
LxWxT:4.5x3.2x1.3mm
High Volt. (1000V and over)
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3DD222KYGNA
Capacitance=2.2nF
Edc=2000Vdc
T.C.=B
DxT: 10x5mm ,F: 5mm
Halogen-free
EMI Suppression Capacitors
B32924U4225K000
2.2uF, 350Vrms AC
16.0m(W) x 32.0m(H) x 31.5m(L)
Chip Beads
MMZ1608S102ATA00
|Z|=1000Ω at 100MHz
Rated current=400mA
L x W x T :
1.6mm x 0.8mm x 0.8mm
NTC Sensor Assembly / Systems
B58703M1103A001
Nominal Resistance=10kΩ
Nominal Resistance Tolerance=±1.0%