Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3FD680JYVNA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Q (Min.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
Leaded Disk Varistors
B72210S0170K101
Max. Operating Voltage [AC]=17Vrms
Max. Surge Current Imax(8/20μs,1time)=500A
Leaded Disk Varistors
B72210S0301K101
Max. Operating Voltage [AC]=300Vrms
Max. Surge Current Imax(8/20μs,1time)=2500A
Leaded Disk Varistors
B72214S0110K101
Max. Operating Voltage [AC]=11Vrms
Max. Surge Current Imax(8/20μs,1time)=1000A
Leaded Disk Varistors
B72214S2271K101
Max. Operating Voltage [AC]=275Vrms
Max. Surge Current Imax(8/20μs,1time)=6000A
Ferrite Cores
PC47EER25.5-Z
E Cores (EER Type)
Dimensions(AxBxC)=25.5x9.3x7.5
Ferrite Cores
PC47EER40-Z
E Cores (EER Type)
Dimensions(AxBxC)=40x22.4x13.3
Ferrite Cores
PC47EER42/42/20-Z
E Cores (EER Type)
Dimensions(AxBxC)=42.2x21.2x19.6