Ferrite Cores
PC47EER40-Z
|
|
Size
| Size (IEC 62317) AxBxC |
|
| Detail Size Information |
Electrical Characteristics
| Core Factor |
|
| Effective Cross-Sectional Area |
|
| Effective Magnetic Path Length |
|
| Effective Core Volume |
|
| AL Value / (nH / N²) |
|
| Core Loss / (W / set) [Max.] |
|
| Air Gap |
|
| Weight |
|
Electrical Characteristics (Material)
| Initial Permeability μi |
|
| Saturation Magnetic Flux Density Bs / mT |
|
| Curie Temperature Tc [Min.] |
|
| Core Loss / (kW / m³) [Max.] |
|
Tech Info
Documents
Related articles
Customer who viewed this product also viewed
Multilayer Ceramic Chip Capacitors
C3216C0G2J103J160AA
Capacitance=10nF
Edc=630V
T.C.=C0G
LxWxT:3.2x1.6x1.6mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
C3225C0G2J153J160AA
Capacitance=15nF
Edc=630V
T.C.=C0G
LxWxT:3.2x2.5x1.6mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
CGA5L4NP02J103J160AA
Capacitance=10nF
Edc=630V
T.C.=NP0
LxWxT:3.2x1.6x1.6mm
Mid Volt. (100 to 630V)
AEC-Q200
Leaded Disk Varistors
B72210S0170K101
Max. Operating Voltage [AC]=17Vrms
Max. Surge Current Imax(8/20μs,1time)=500A
Leaded Disk Varistors
B72214S0110K101
Max. Operating Voltage [AC]=11Vrms
Max. Surge Current Imax(8/20μs,1time)=1000A
Ferrite Cores
B66315G0000X187
E Cores (EE)
Dimensions(A/B/C)=E 25.4/10/7
Ferrite Cores
H5AEP10-Z
EP Cores (For Telecommunication)
Dimensions(AxBxC)=11.5x5.1x7.7
Ferrite Cores
PC47EE55/55/21-Z
E Cores (EE Type)
Dimensions(AxBxC)=55.2x27.5x20.7
Ferrite Cores
PC47EER25.5-Z
E Cores (EER Type)
Dimensions(AxBxC)=25.5x9.3x7.5
Ferrite Cores
PC47EER35-Z
E Cores (EER Type)
Dimensions(AxBxC)=35x20.7x11.3