Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3JD470JYVNA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Q (Min.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C1608X5R1C475K080AC
Capacitance=4.7μF
Edc=16V
T.C.=X5R
LxWxT:1.6x0.8x0.8mm
General
Multilayer Ceramic Chip Capacitors
C2012C0G1E563G125AC
Capacitance=56nF
Edc=25V
T.C.=C0G
LxWxT:2x1.25x1.25mm
General
Multilayer Ceramic Chip Capacitors
C3225X7R1E226M250AB
Capacitance=22μF
Edc=25V
T.C.=X7R
LxWxT:3.2x2.5x2.5mm
General
Multilayer Ceramic Chip Capacitors
CGA3E2X7R1E104K080AA
Capacitance=0.1μF
Edc=25V
T.C.=X7R
LxWxT:1.6x0.8x0.8mm
General
AEC-Q200
Multilayer Ceramic Chip Capacitors
CGA8K1X7R3D222K130KA
Capacitance=2.2nF
Edc=2000V
T.C.=X7R
LxWxT:4.5x3.2x1.3mm
High Volt. (1000V and over)
AEC-Q200
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3JD470JYGNA
Capacitance=47pF
Edc=6000Vdc
T.C.=SL
DxT: 8.5x6mm ,F: 7.5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD45-B2GA331K-NKA
Capacitance=330pF
Edc=400Vac
T.C.=B
DxT: 7x6mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45-B2GA471K-NKA
Capacitance=470pF
Edc=400Vac
T.C.=B
DxT: 7x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free
Capacitors for DC Link
B32714H6505K000
5.0uF, 600 V DC
13.5mm(W) x 23.0mm(H) x 31.5mm(L)
Chip Beads
MPZ1608S331ATA00
|Z|=330Ω at 100MHz
Rated current=1.7A
L x W x T :
1.6mm x 0.8mm x 0.8mm