Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS45-B2GA471K-NKA

Product Status
Production
Applications
Commercial Grade
Feature
SafetySafety Standard Approved
Halogen-freeHalogen-free
Series
CS45
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen Free

Images are for reference only and show example products.

Size

Diameter(D)
(7.00mm Max.)
Thickness(T)
5.00mm Max.
Lead Gap(F)
7.50mm ±1.50mm
Lead Diameter(d)
0.60mm ±0.05mm

Electrical Characteristics

Capacitance
470pF ±10%
Rated Voltage
X1/440VAC, Y2/300VAC
Withstanding Voltage
2.6kVAC
Temperature Characteristic
B(±10%)
Dissipation Factor (Max.)
2.5%
Insulation Resistance (Min.)
10000MΩ

Other

Soldering Method
Wave (Flow)
Iron Soldering
Lead Length / Package Type
5mm for Bulk
AEC-Q200
NO
Package Quantity
1000pcs

Tech Info

Collapse all Expand all

Technical Support Tools

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...

Customer who viewed this product also viewed

Multilayer Ceramic Chip Capacitors

C1005X7R1H104K050BE

Capacitance=0.1μF
Edc=50V
T.C.=X7R

LxWxT:1x0.5x0.5mm
Soft termination

Multilayer Ceramic Chip Capacitors

C1005X8R1E473K050BE

Capacitance=47nF
Edc=25V
T.C.=X8R

LxWxT:1x0.5x0.5mm
Soft termination

Multilayer Ceramic Chip Capacitors

C1608X7R1H103M080AE

Capacitance=10nF
Edc=50V
T.C.=X7R

LxWxT:1.6x0.8x0.8mm
Soft termination

Multilayer Ceramic Chip Capacitors

C1608X7S1C225K080AE

Capacitance=2.2μF
Edc=16V
T.C.=X7S

LxWxT:1.6x0.8x0.8mm
Soft termination

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD45-B2GA151K-NKA

Capacitance=150pF
Edc=400Vac
T.C.=B

DxT: 6.5x6mm ,F: 10mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS45-B2GA151K-NKA

Capacitance=150pF
Edc=400Vac
T.C.=B

DxT: 6.5x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS45-B2GA471K-GKA

Capacitance=470pF
Edc=400Vac
T.C.=B

DxT: 7x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS45-E2GA222M-NKA

Capacitance=2.2nF
Edc=400Vac
T.C.=E

DxT: 8x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS45-E2GA472M-NKA

Capacitance=4.7nF
Edc=400Vac
T.C.=E

DxT: 11x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CS85-B2GA471KYNS

Capacitance=470pF
Edc=400Vac
T.C.=B

DxT: 8.5x7mm ,F: 7.5mm
Safety Standard approved