Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD12-E2GA222MYGS
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C1608X5R1E335K080AC
Capacitance=3.3μF
Edc=25V
T.C.=X5R
LxWxT:1.6x0.8x0.8mm
General
Multilayer Ceramic Chip Capacitors
C1608X6S0G106K080AB
Capacitance=10μF
Edc=4V
T.C.=X6S
LxWxT:1.6x0.8x0.8mm
General
Multilayer Ceramic Chip Capacitors
C1608X6S0J106M080AC
Capacitance=10μF
Edc=6.3V
T.C.=X6S
LxWxT:1.6x0.8x0.8mm
General
Multilayer Ceramic Chip Capacitors
C2012C0G2W222J085AA
Capacitance=2.2nF
Edc=450V
T.C.=C0G
LxWxT:2x1.25x0.85mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
C2012X6S1H475K125AC
Capacitance=4.7μF
Edc=50V
T.C.=X6S
LxWxT:2x1.25x1.25mm
General
Multilayer Ceramic Chip Capacitors
CGA6L1X7T2J104K160AC
Capacitance=0.1μF
Edc=630V
T.C.=X7T
LxWxT:3.2x2.5x1.6mm
Mid Volt. (100 to 630V)
AEC-Q200
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD12-E2GA222MYNS
Capacitance=2.2nF
Edc=400Vac
T.C.=E
DxT: 11.5x7mm ,F: 10mm
Safety Standard approved
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD12ZU2GA472MYGKA
Capacitance=4.7nF
Edc=400Vac
T.C.=Z5U
DxT: 13.5x7mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD45-E2GA222M-GKA
Capacitance=2.2nF
Edc=400Vac
T.C.=E
DxT: 9x6mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD85-E2GA102MYGS
Capacitance=1nF
Edc=400Vac
T.C.=E
DxT: 8.5x7mm ,F: 10mm
Safety Standard approved