Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD85-E2GA102MYGS

Product Status
Obsolete
Recommended Alternate Part No. : CD45-E2GA102M-GKA (Interchangeability is not guaranteed.)
Discontinue Issue Date : May.16, 2016
Last Purchase Order Date : Dec.31, 2017
Last Shipment Date : Mar.31, 2018
Applications
Commercial Grade
Feature
SafetySafety Standard Approved
Series
CD
Brand
TDK
Environmental
Compliance Click to learn more about these icons

Images are for reference only and show example products.

Size

Diameter(D)
(8.50mm Max.)
Thickness(T)
7.00mm Max.
Lead Gap(F)
10.00mm +2.00,-1.00mm
Lead Diameter(d)
0.60mm ±0.05mm

Electrical Characteristics

Capacitance
1nF ±20%
Rated Voltage
Withstanding Voltage
4kVAC
Temperature Characteristic
E(+20,-55%)
Dissipation Factor (Max.)
2.5%
Insulation Resistance (Min.)
10000MΩ

Other

Soldering Method
Wave (Flow)
Iron Soldering
Lead Length / Package Type
25mm for Bulk
AEC-Q200
NO
Package Quantity
1000pcs

Tech Info

Collapse all Expand all

Technical Support Tools

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...