Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD45-B2GA101K-NKA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C0603CH1E101J030BA
Capacitance=100pF
Edc=25V
T.C.=CH
LxWxT:0.6x0.3x0.3mm
General
Multilayer Ceramic Chip Capacitors
C1005JB1C333K050BA
Capacitance=33nF
Edc=16V
T.C.=JB
LxWxT:1x0.5x0.5mm
General
Multilayer Ceramic Chip Capacitors
C1005X5R1A684K050BB
Capacitance=0.68μF
Edc=10V
T.C.=X5R
LxWxT:1x0.5x0.5mm
General
Multilayer Ceramic Chip Capacitors
C2012C0G2A333J125AC
Capacitance=33nF
Edc=100V
T.C.=C0G
LxWxT:2x1.25x1.25mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
C2012NP02W681J060AA
Capacitance=680pF
Edc=450V
T.C.=NP0
LxWxT:2x1.25x0.6mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
C4520X7R3D102M130KA
Capacitance=1nF
Edc=2000V
T.C.=X7R
LxWxT:4.5x2x1.3mm
High Volt. (1000V and over)
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3FD101JYNNA
Capacitance=100pF
Edc=3000Vdc
T.C.=SL
DxT: 8.5x6mm ,F: 7.5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3FD221JYNNA
Capacitance=220pF
Edc=3000Vdc
T.C.=SL
DxT: 12x6mm ,F: 7.5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD45-B2GA101K-GKA
Capacitance=100pF
Edc=400Vac
T.C.=B
DxT: 6.5x6mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD45-B2GA101K-VKA
Capacitance=100pF
Edc=400Vac
T.C.=B
DxT: 6.5x6mm ,F: 10mm
Safety Standard approved
Halogen-free