Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD45-B2GA101K-VKA

Product Status
Production
Applications
Commercial Grade
Feature
SafetySafety Standard Approved
Halogen-freeHalogen-free
Series
CD45
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen Free

Images are for reference only and show example products.

Size

Diameter(D)
(6.50mm Max.)
Thickness(T)
6.00mm Max.
Lead Gap(F)
10.00mm ±1.00mm
Lead Diameter(d)
0.60mm ±0.05mm

Electrical Characteristics

Capacitance
100pF ±10%
Rated Voltage
X1/440VAC, Y1/400VAC
Withstanding Voltage
4kVAC
Temperature Characteristic
B(±10%)
Dissipation Factor (Max.)
2.5%
Insulation Resistance (Min.)
10000MΩ

Other

Soldering Method
Wave (Flow)
Iron Soldering
Lead Length / Package Type
Taping
AEC-Q200
NO
Package Quantity
1000pcs

Tech Info

Collapse all Expand all

Technical Support Tools

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...

Customer who viewed this product also viewed

Multilayer Ceramic Chip Capacitors

CGA5H3C0G2E392J115AA

Capacitance=3.9nF
Edc=250V
T.C.=C0G

LxWxT:3.2x1.6x1.15mm
Mid Volt. (100 to 630V)
AEC-Q200

Multilayer Ceramic Chip Capacitors

CGA5H4C0G2J152J115AA

Capacitance=1.5nF
Edc=630V
T.C.=C0G

LxWxT:3.2x1.6x1.15mm
Mid Volt. (100 to 630V)
AEC-Q200

Multilayer Ceramic Chip Capacitors

CGA9L4X7R2J154K160KA

Capacitance=0.15μF
Edc=630V
T.C.=X7R

LxWxT:5.7x5x1.6mm
Mid Volt. (100 to 630V)
AEC-Q200

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD45-B2GA101K-GKA

Capacitance=100pF
Edc=400Vac
T.C.=B

DxT: 6.5x6mm ,F: 10mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD45-B2GA101K-NKA

Capacitance=100pF
Edc=400Vac
T.C.=B

DxT: 6.5x6mm ,F: 10mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD45-B2GA151K-VKA

Capacitance=150pF
Edc=400Vac
T.C.=B

DxT: 6.5x6mm ,F: 10mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD45-B2GA221K-VKA

Capacitance=220pF
Edc=400Vac
T.C.=B

DxT: 6.5x6mm ,F: 10mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD45-B2GA331K-VKA

Capacitance=330pF
Edc=400Vac
T.C.=B

DxT: 7x6mm ,F: 10mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD45-B2GA471K-VKA

Capacitance=470pF
Edc=400Vac
T.C.=B

DxT: 8x6mm ,F: 10mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD45-E2GA102M-VKA

Capacitance=1nF
Edc=400Vac
T.C.=E

DxT: 7x6mm ,F: 10mm
Safety Standard approved
Halogen-free