Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD45-B2GA221K-VKA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C3216X7R2J102K115AA
Capacitance=1nF
Edc=630V
T.C.=X7R
LxWxT:3.2x1.6x1.15mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
C4520X7R3D102M130KE
Capacitance=1nF
Edc=2000V
T.C.=X7R
LxWxT:4.5x2x1.3mm
Soft termination
Multilayer Ceramic Chip Capacitors
C4532X7R1E156M250KC
Capacitance=15μF
Edc=25V
T.C.=X7R
LxWxT:4.5x3.2x2.5mm
General
Multilayer Ceramic Chip Capacitors
C4532X7T2E105M250KE
Capacitance=1μF
Edc=250V
T.C.=X7T
LxWxT:4.5x3.2x2.5mm
Soft termination
Multilayer Ceramic Chip Capacitors
C4532X7T2J224M200KC
Capacitance=0.22μF
Edc=630V
T.C.=X7T
LxWxT:4.5x3.2x2mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
C5750X7R2J224M230KA
Capacitance=0.22μF
Edc=630V
T.C.=X7R
LxWxT:5.7x5x2.3mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
C5750X7S2A685K200KB
Capacitance=6.8μF
Edc=100V
T.C.=X7S
LxWxT:5.7x5x2mm
Mid Volt. (100 to 630V)
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD45-B2GA151K-VKA
Capacitance=150pF
Edc=400Vac
T.C.=B
DxT: 6.5x6mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD45-B2GA221K-GKA
Capacitance=220pF
Edc=400Vac
T.C.=B
DxT: 6.5x6mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD45-B2GA331K-VKA
Capacitance=330pF
Edc=400Vac
T.C.=B
DxT: 7x6mm ,F: 10mm
Safety Standard approved
Halogen-free