Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD45-B2GA331K-VKA

Product Status
Production
Applications
Commercial Grade
Feature
SafetySafety Standard Approved
Halogen-freeHalogen-free
Series
CD45
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen Free

Images are for reference only and show example products.

Size

Diameter(D)
(7.00mm Max.)
Thickness(T)
6.00mm Max.
Lead Gap(F)
10.00mm ±1.00mm
Lead Diameter(d)
0.60mm ±0.05mm

Electrical Characteristics

Capacitance
330pF ±10%
Rated Voltage
X1/440VAC, Y1/400VAC
Withstanding Voltage
4kVAC
Temperature Characteristic
B(±10%)
Dissipation Factor (Max.)
2.5%
Insulation Resistance (Min.)
10000MΩ

Other

Soldering Method
Wave (Flow)
Iron Soldering
Lead Length / Package Type
Taping
AEC-Q200
NO
Package Quantity
1000pcs

Tech Info

Collapse all Expand all

Technical Support Tools

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...

Customer who viewed this product also viewed

Multilayer Ceramic Chip Capacitors

C1608JB1A106K080AC

Capacitance=10μF
Edc=10V
T.C.=JB

LxWxT:1.6x0.8x0.8mm
General

Multilayer Ceramic Chip Capacitors

C2012C0G1E103J060AA

Capacitance=10nF
Edc=25V
T.C.=C0G

LxWxT:2x1.25x0.6mm
General

Multilayer Ceramic Chip Capacitors

C3216X5R1C106K160AA

Capacitance=10μF
Edc=16V
T.C.=X5R

LxWxT:3.2x1.6x1.6mm
General

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD45-B2GA101K-VKA

Capacitance=100pF
Edc=400Vac
T.C.=B

DxT: 6.5x6mm ,F: 10mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD45-B2GA151K-VKA

Capacitance=150pF
Edc=400Vac
T.C.=B

DxT: 6.5x6mm ,F: 10mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD45-B2GA221K-VKA

Capacitance=220pF
Edc=400Vac
T.C.=B

DxT: 6.5x6mm ,F: 10mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD45-B2GA331K-NKA

Capacitance=330pF
Edc=400Vac
T.C.=B

DxT: 7x6mm ,F: 10mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD45-B2GA471K-VKA

Capacitance=470pF
Edc=400Vac
T.C.=B

DxT: 8x6mm ,F: 10mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD45-E2GA102M-VKA

Capacitance=1nF
Edc=400Vac
T.C.=E

DxT: 7x6mm ,F: 10mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD45-E2GA332M-VKA

Capacitance=3.3nF
Edc=400Vac
T.C.=E

DxT: 11x6mm ,F: 10mm
Safety Standard approved
Halogen-free