Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD45-E2GA472M-GKA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
CGJ4J3X7R1E225K125AB
Capacitance=2.2μF
Edc=25V
T.C.=X7R
LxWxT:2x1.25x1.25mm
General
High Reliability grade
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD12ZU2GA472MYGKA
Capacitance=4.7nF
Edc=400Vac
T.C.=Z5U
DxT: 13.5x7mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD12ZU2GA472MYNKA
Capacitance=4.7nF
Edc=400Vac
T.C.=Z5U
DxT: 13.5x7mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD12ZU2GA472MYVKA
Capacitance=4.7nF
Edc=400Vac
T.C.=Z5U
DxT: 13.5x7mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD16-E2GA472MYGS
Capacitance=4.7nF
Edc=400Vac
T.C.=E
DxT: 15.5x7mm ,F: 10mm
Safety Standard approved
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD45-E2GA222M-GKA
Capacitance=2.2nF
Edc=400Vac
T.C.=E
DxT: 9x6mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD45-E2GA472M-NKA
Capacitance=4.7nF
Edc=400Vac
T.C.=E
DxT: 13x6mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD45-E2GA472M-VKA
Capacitance=4.7nF
Edc=400Vac
T.C.=E
DxT: 13x6mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD45SL2GA100J-GKA
Capacitance=10pF
Edc=400Vac
T.C.=SL
DxT: 7x6mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD85-B2GA221KYNS
Capacitance=220pF
Edc=400Vac
T.C.=B
DxT: 8.5x7mm ,F: 10mm
Safety Standard approved