Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD12ZU2GA472MYVKA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C0402X7R0J151K020BC
Capacitance=150pF
Edc=6.3V
T.C.=X7R
LxWxT:0.4x0.2x0.2mm
General
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD11ZU2GA332MYVKA
Capacitance=3.3nF
Edc=400Vac
T.C.=Z5U
DxT: 12x7mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD12ZU2GA472MYGKA
Capacitance=4.7nF
Edc=400Vac
T.C.=Z5U
DxT: 13.5x7mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD12ZU2GA472MYNKA
Capacitance=4.7nF
Edc=400Vac
T.C.=Z5U
DxT: 13.5x7mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD16-E2GA472MYNS
Capacitance=4.7nF
Edc=400Vac
T.C.=E
DxT: 15.5x7mm ,F: 10mm
Safety Standard approved
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD45-E2GA332M-VKA
Capacitance=3.3nF
Edc=400Vac
T.C.=E
DxT: 11x6mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD45-E2GA472M-GKA
Capacitance=4.7nF
Edc=400Vac
T.C.=E
DxT: 13x6mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD45-E2GA472M-NKA
Capacitance=4.7nF
Edc=400Vac
T.C.=E
DxT: 13x6mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD45-E2GA472M-VKA
Capacitance=4.7nF
Edc=400Vac
T.C.=E
DxT: 13x6mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD70ZU2GA102MYVKA
Capacitance=1nF
Edc=400Vac
T.C.=Z5U
DxT: 7x7mm ,F: 10mm
Safety Standard approved
Halogen-free