Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD70-B2GA101KYVKA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C0402C0G1C100D020BC
Capacitance=10pF
Edc=16V
T.C.=C0G
LxWxT:0.4x0.2x0.2mm
General
Multilayer Ceramic Chip Capacitors
C1608X7R1H333K080AA
Capacitance=33nF
Edc=50V
T.C.=X7R
LxWxT:1.6x0.8x0.8mm
General
Multilayer Ceramic Chip Capacitors
CGA6P3X7S1H106K250AE
Capacitance=10μF
Edc=50V
T.C.=X7S
LxWxT:3.2x2.5x2.5mm
Soft termination
AEC-Q200
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD12ZU2GA472MYVKA
Capacitance=4.7nF
Edc=400Vac
T.C.=Z5U
DxT: 13.5x7mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD70-B2GA101KYGKA
Capacitance=100pF
Edc=400Vac
T.C.=B
DxT: 7x7mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD70-B2GA101KYNKA
Capacitance=100pF
Edc=400Vac
T.C.=B
DxT: 7x7mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD80ZU2GA152MYVKA
Capacitance=1.5nF
Edc=400Vac
T.C.=Z5U
DxT: 8x7mm ,F: 10mm
Safety Standard approved
Halogen-free
Signal Line Common Mode Chokes/Filters
ACT1210G-800-2P-TL05
L=80μH
Rated current=70mA
L x W x T :
3.2mm x 2.5mm x 2.5mm