Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD70-B2GA151KYNS
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C1005X5R1C104K050BA
Capacitance=0.1μF
Edc=16V
T.C.=X5R
LxWxT:1x0.5x0.5mm
General
Multilayer Ceramic Chip Capacitors
C1608C0G1E682J080AA
Capacitance=6.8nF
Edc=25V
T.C.=C0G
LxWxT:1.6x0.8x0.8mm
General
Multilayer Ceramic Chip Capacitors
CNC6P1X7R1H106K250AE
Capacitance=10μF
Edc=50V
T.C.=X7R
LxWxT:3.2x2.5x2.5mm
Soft termination
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD45-B2GA151K-NKA
Capacitance=150pF
Edc=400Vac
T.C.=B
DxT: 6.5x6mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45-E2GA222M-GKA
Capacitance=2.2nF
Edc=400Vac
T.C.=E
DxT: 8x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free
Capacitors for DC Link
B32776E0126K000
12uF, 1100V DC
20mm(W) x 39.5mm(H) x 41.5mm(L)
SMD / SMT Inductors (Coils)
CLT32-R11
L=110nH
Rated current=20A
L x W x T :
3.2 x 2.5 x 2.5mm
SMD / SMT Inductors (Coils)
VLS5030EX-220M-D
L=22μH
Rated current=1.5A
L x W x T :
5.3 x 5 x 3.0mm
Piezoelectric Buzzers
PS1720P02
Sound Pressure Level=70dB min
Freq.=2000Hz nom
Wireless Power Transfer / NFC Antennas Sheets (Shield)
IFQ06-050NB1HRX300
Low loss type
Thickness=0.05mm