Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD70-B2GA221KYGKA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3DD221JYVNA
Capacitance=220pF
Edc=2000Vdc
T.C.=SL
DxT: 10x5mm ,F: 5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD45-B2GA221K-GKA
Capacitance=220pF
Edc=400Vac
T.C.=B
DxT: 6.5x6mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD45-B2GA471K-NKA
Capacitance=470pF
Edc=400Vac
T.C.=B
DxT: 8x6mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD45-E2GA222M-VKA
Capacitance=2.2nF
Edc=400Vac
T.C.=E
DxT: 9x6mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS11-E2GA222MYNS
Capacitance=2.2nF
Edc=400Vac
T.C.=E
DxT: 10.5x7mm ,F: 7.5mm
Safety Standard approved
Snap-in, Multi Pin, Large Size Capacitors
B43630G2567M062
560µF/250V DC
30mm dia x 25mm length
Capacitors for RFI Filtering, Smoothing, General Purpose
B32529C3473J289
0.047uF, 250V DC
3.5mm(W) x 8mm(H) x 7.3mm(L)
SMD / SMT Inductors (Coils)
NLV32T-3R3J-EF
L=3.3μH
Q=30
L x W x T :
3.2 x 2.5 x 2.2mm
SMD / SMT Inductors (Coils)
SPM10065VC-470M-D
L=47μH
Rated current=4.1A
L x W x T :
10.5 x 10.0 x 6.5mm
Signal Line Common Mode Chokes/Filters
ACM2012H-900-2P-T00
|Z|=90Ω at 100MHz
Rated current=300mA
L x W x T :
2mm x 1.2mm x 1.2mm