Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS11-E2GA222MYNS
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C0816X7S0G105M050AC
Capacitance=1μF
Edc=4V
T.C.=X7S
LxWxT:0.8x1.6x0.5mm
Low ESL reverse geometry
Multilayer Ceramic Chip Capacitors
CGA9Q1C0G3A103J280KC
Capacitance=10nF
Edc=1000V
T.C.=C0G
LxWxT:5.7x5x2.8mm
High Volt. (1000V and over)
AEC-Q200
Multilayer Ceramic Chip Capacitors
CGJ5H4C0G2H222J115AA
Capacitance=2.2nF
Edc=500V
T.C.=C0G
LxWxT:3.2x1.6x1.15mm
Mid Volt. (100 to 630V)
High Reliability grade
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3DD221JYVNA
Capacitance=220pF
Edc=2000Vdc
T.C.=SL
DxT: 10x5mm ,F: 5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD70-B2GA221KYGKA
Capacitance=220pF
Edc=400Vac
T.C.=B
DxT: 7x7mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD80ZU2GA152MYVKA
Capacitance=1.5nF
Edc=400Vac
T.C.=Z5U
DxT: 8x7mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS11-E2GA222MYGS
Capacitance=2.2nF
Edc=400Vac
T.C.=E
DxT: 10.5x7mm ,F: 7.5mm
Safety Standard approved
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS11-E2GA222MYVS
Capacitance=2.2nF
Edc=400Vac
T.C.=E
DxT: 10.5x7mm ,F: 7.5mm
Safety Standard approved
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS14-F2GA103MYGKA
Capacitance=10nF
Edc=400Vac
T.C.=F
DxT: 14.5x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS17-F2GA103MYGS
Capacitance=10nF
Edc=400Vac
T.C.=F
DxT: 16.5x7mm ,F: 10mm
Safety Standard approved