Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD70-B2GA221KYVKA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C3225X7R1C156M250AB
Capacitance=15μF
Edc=16V
T.C.=X7R
LxWxT:3.2x2.5x2.5mm
General
Multilayer Ceramic Chip Capacitors
C4532X7R1E156M250KC
Capacitance=15μF
Edc=25V
T.C.=X7R
LxWxT:4.5x3.2x2.5mm
General
Multilayer Ceramic Chip Capacitors
CGA1A1X7R1V473K030BC
Capacitance=47nF
Edc=35V
T.C.=X7R
LxWxT:0.6x0.3x0.3mm
General
Multilayer Ceramic Chip Capacitors
CGA1A1X7T0G104M030BC
Capacitance=0.1μF
Edc=4V
T.C.=X7T
LxWxT:0.6x0.3x0.3mm
General
AEC-Q200
Multilayer Ceramic Chip Capacitors
CGA3E3X7R1H224K080AB
Capacitance=0.22μF
Edc=50V
T.C.=X7R
LxWxT:1.6x0.8x0.8mm
General
AEC-Q200
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3AD101JYVNA
Capacitance=100pF
Edc=1000Vdc
T.C.=SL
DxT: 6.5x5mm ,F: 5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3DD220JYVNA
Capacitance=22pF
Edc=2000Vdc
T.C.=SL
DxT: 5.5x5mm ,F: 5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD12ZU2GA472MYVKA
Capacitance=4.7nF
Edc=400Vac
T.C.=Z5U
DxT: 13.5x7mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45-E2GA472M-VKA
Capacitance=4.7nF
Edc=400Vac
T.C.=E
DxT: 11x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free
EMI Suppression Capacitors
B32922C3224M003
0.22uF, 305Vrms AC
7m(W) x 12.5m(H) x 18m(L)