Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD75-B2GA331KYNKA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C2012X7R1H105K125AB
Capacitance=1μF
Edc=50V
T.C.=X7R
LxWxT:2x1.25x1.25mm
General
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD45-B2GA331K-NKA
Capacitance=330pF
Edc=400Vac
T.C.=B
DxT: 7x6mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD45-B2GA331K-VKA
Capacitance=330pF
Edc=400Vac
T.C.=B
DxT: 7x6mm ,F: 10mm
Safety Standard approved
Halogen-free
SMD / SMT Inductors (Coils)
MLZ2012A2R2MT000
L=2.2μH
Rated current=160mA
L x W x T :
2 x 1.25 x 0.85mm
Signal Line Common Mode Chokes/Filters
ACM2012-900-2P-T002
|Z|=90Ω at 100MHz
Rated current=0.4A
L x W x T :
2mm x 1.2mm x 1.2mm
Power Line Common Mode Chokes/Filters
ACT32P-102-2P-TL01
|Z|=1000Ω at 100MHz
Rated current=0.8A
|Z|=1000Ω at 100MHz
Rated current=0.8A
Chip Varistors / Ceramic Transient Voltage Suppressors
B72520T0350K062 (Standard)
Maximum continuous voltage=45V
Maximum Clamping Voltage (8/20μs)=90V
ThermoFuse Varistors
B72214T2301K105
Max. Operating voltage [AC]=300Vrms
Max. Surge Current Imax(8/20μs,1time)=6kA
NTC Inrush Current Limiters
B57153S0809M000
Resistance (at 25℃)=8Ω
Maximum Current=2.2A
PTC Thermistors for Overcurrent Protection
B59975C0120A070
Max. operating voltage=30V
Rated resistance=1.8Ω