Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD90-B2GA331KYGS
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD45-B2GA101K-GKA
Capacitance=100pF
Edc=400Vac
T.C.=B
DxT: 6.5x6mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD45-B2GA331K-GKA
Capacitance=330pF
Edc=400Vac
T.C.=B
DxT: 7x6mm ,F: 10mm
Safety Standard approved
Halogen-free
3-terminal Filters
YFF18AC0J105MT0Y0E
Insertion Loss=30dB (0.23MHz to 3000MHz)
Rated current=2A
LxWxT: 1.6x0.8x0.6mm
For Power Line
Signal Line Common Mode Chokes/Filters
ACM2012-900-2P-T001
|Z|=90Ω at 100MHz
Rated current=0.4A
L x W x T :
2mm x 1.2mm x 1.2mm
Output Filters
B84143V0390S229
Rated Current=390A Rated Voltage=300/520V AC
Sine-wave output filters for 3-phase systems
High-Voltage Contactors
B88269X2210C011
Nominal coil voltage=24V DC
Continuous operating current=500A
High-Voltage Contactors
B88269X2320C011
Nominal coil voltage=24V DC
Continuous operating current=500A
High-Voltage Contactors
B88269X6310C011
Nominal coil voltage=24V DC
Continuous operating current=500A