Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD45-B2GA331K-GKA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C0603C0G1H100D030BA
Capacitance=10pF
Edc=50V
T.C.=C0G
LxWxT:0.6x0.3x0.3mm
General
Multilayer Ceramic Chip Capacitors
C0603C0G1H220J030BA
Capacitance=22pF
Edc=50V
T.C.=C0G
LxWxT:0.6x0.3x0.3mm
General
Multilayer Ceramic Chip Capacitors
C2012X5R1E156M125AC
Capacitance=15μF
Edc=25V
T.C.=X5R
LxWxT:2x1.25x1.25mm
General
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD11ZU2GA332MYNKA
Capacitance=3.3nF
Edc=400Vac
T.C.=Z5U
DxT: 12x7mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD45-B2GA101K-GKA
Capacitance=100pF
Edc=400Vac
T.C.=B
DxT: 6.5x6mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD45-B2GA221K-VKA
Capacitance=220pF
Edc=400Vac
T.C.=B
DxT: 6.5x6mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD90-B2GA331KYGS
Capacitance=330pF
Edc=400Vac
T.C.=B
DxT: 9x7mm ,F: 10mm
Safety Standard approved
SMD Capacitors
B40931A7477M000
470µF/35V DC
10mm dia x 10.2mm length
SMD / SMT Inductors (Coils)
B82432T1334K000
L=330μH
Rated current=0.21A
4.5mm x 3.2mm [EIA 1812]
SMD / SMT Inductors (Coils)
B82477G4333M000
L=33μH
Rated current=3.5A
12.8mm x 12.8mm