Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD90ZU2GA222MYGKA

Product Status
Production
Applications
Commercial Grade
Feature
SafetySafety Standard Approved
Halogen-freeHalogen-free
Series
CD
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen Free

Images are for reference only and show example products.

Size

Diameter(D)
(9.50mm Max.)
Thickness(T)
7.00mm Max.
Lead Gap(F)
10.00mm +2.00,-1.00mm
Lead Diameter(d)
0.60mm ±0.05mm

Electrical Characteristics

Capacitance
2.2nF ±20%
Rated Voltage
X1/440VAC, Y1/400VAC
Withstanding Voltage
4kVAC
Temperature Characteristic
Z5U(+22,-56%)
Dissipation Factor (Max.)
2.5%
Insulation Resistance (Min.)
10000MΩ

Other

Soldering Method
Wave (Flow)
Iron Soldering
Lead Length / Package Type
25mm for Bulk
AEC-Q200
NO
Package Quantity
1000pcs

Tech Info

Collapse all Expand all

Technical Support Tools

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...

Customer who viewed this product also viewed

Multilayer Ceramic Chip Capacitors

C2012C0G1E103J060AA

Capacitance=10nF
Edc=25V
T.C.=C0G

LxWxT:2x1.25x0.6mm
General

Multilayer Ceramic Chip Capacitors

CGA4C4C0G2W821J060AA

Capacitance=820pF
Edc=450V
T.C.=C0G

LxWxT:2x1.25x0.6mm
Mid Volt. (100 to 630V)
AEC-Q200

Multilayer Ceramic Chip Capacitors

CGA4J2X8R1H683K125AM

Capacitance=68nF
Edc=50V
T.C.=X8R

LxWxT:2x1.25x1.25mm
Open mode
AEC-Q200

Multilayer Ceramic Chip Capacitors

CGA4J3X5R1V474M125AB

Capacitance=0.47μF
Edc=35V
T.C.=X5R

LxWxT:2x1.25x1.25mm
General
AEC-Q200

Multilayer Ceramic Chip Capacitors

CNC6P1C0G3A183G250AE

Capacitance=18nF
Edc=1000V
T.C.=C0G

LxWxT:3.2x2.5x2.5mm
High Volt. (1000V and over)
Soft termination

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD12ZU2GA472MYNKA

Capacitance=4.7nF
Edc=400Vac
T.C.=Z5U

DxT: 13.5x7mm ,F: 10mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD45-E2GA222M-GKA

Capacitance=2.2nF
Edc=400Vac
T.C.=E

DxT: 9x6mm ,F: 10mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD45SL2GA470JYNKA

Capacitance=47pF
Edc=400Vac
T.C.=SL

DxT: 8x7mm ,F: 10mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD65ZU2GA681MYGKA

Capacitance=680pF
Edc=400Vac
T.C.=Z5U

DxT: 7x7mm ,F: 10mm
Safety Standard approved
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CD70ZU2GA102MYGKA

Capacitance=1nF
Edc=400Vac
T.C.=Z5U

DxT: 7x7mm ,F: 10mm
Safety Standard approved
Halogen-free