Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD101KYGNA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C3216JB1E106M160AB
Capacitance=10μF
Edc=25V
T.C.=JB
LxWxT:3.2x1.6x1.6mm
General
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD101KYVNA
Capacitance=100pF
Edc=1000Vdc
T.C.=B
DxT: 5.5x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD102KYVNA
Capacitance=1nF
Edc=1000Vdc
T.C.=B
DxT: 6x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD221KYGNA
Capacitance=220pF
Edc=1000Vdc
T.C.=B
DxT: 5.5x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD471KYGNA
Capacitance=470pF
Edc=1000Vdc
T.C.=B
DxT: 5.5x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3FD101KYGNA
Capacitance=100pF
Edc=3000Vdc
T.C.=B
DxT: 5.5x6mm ,F: 7.5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3AD103ZYGNA
Capacitance=10nF
Edc=1000Vdc
T.C.=E
DxT: 11.5x5mm ,F: 7.5mm
Halogen-free
Power Capacitors for AC Filtering (MKP cylindrical)
B32377F5206J030
3x20uF, 750V AC
75mm(D) x 163mm(H)
SMD / SMT Inductors (Coils)
MHQ0603P0N7BT000
L=0.7nH
SRF=10GHz
L x W x T :
0.65 x 0.35 x 0.35mm
SMD / SMT Inductors (Coils)
MHQ0603P0N8BT000
L=0.8nH
SRF=10GHz
L x W x T :
0.65 x 0.35 x 0.35mm