Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD221KYGNA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C2012C0G2W181J060AA
Capacitance=180pF
Edc=450V
T.C.=C0G
LxWxT:2x1.25x0.6mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
C5750X5R1H106K230KA
Capacitance=10μF
Edc=50V
T.C.=X5R
LxWxT:5.7x5x2.3mm
General
Multilayer Ceramic Chip Capacitors
CGA4C4C0G2W181J060AA
Capacitance=180pF
Edc=450V
T.C.=C0G
LxWxT:2x1.25x0.6mm
Mid Volt. (100 to 630V)
AEC-Q200
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3AD221JYVNA
Capacitance=220pF
Edc=1000Vdc
T.C.=SL
DxT: 8.5x5mm ,F: 5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD45-E2GA222M-NKA
Capacitance=2.2nF
Edc=400Vac
T.C.=E
DxT: 9x6mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD221KYNNA
Capacitance=220pF
Edc=1000Vdc
T.C.=B
DxT: 5.5x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD221KYVNA
Capacitance=220pF
Edc=1000Vdc
T.C.=B
DxT: 5.5x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3DD222KYVNA
Capacitance=2.2nF
Edc=2000Vdc
T.C.=B
DxT: 10x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS11-E2GA222MYGS
Capacitance=2.2nF
Edc=400Vac
T.C.=E
DxT: 10.5x7mm ,F: 7.5mm
Safety Standard approved
Capacitors for Snubbering, Resonant Circuits, Power Factor Correction (PFC)
B32671P4105J000
1uF, 450V DC
8mm(W) x 17.5mm(H) x 13mm(L)