Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD101KYNNA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C2012C0G2A822J125AA
Capacitance=8.2nF
Edc=100V
T.C.=C0G
LxWxT:2x1.25x1.25mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
C2012C0G2E822J125AA
Capacitance=8.2nF
Edc=250V
T.C.=C0G
LxWxT:2x1.25x1.25mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
C3216C0G2J562J115AA
Capacitance=5.6nF
Edc=630V
T.C.=C0G
LxWxT:3.2x1.6x1.15mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
CGA6P3X7R1E685K250AB
Capacitance=6.8μF
Edc=25V
T.C.=X7R
LxWxT:3.2x2.5x2.5mm
General
AEC-Q200
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3AD330JYNNA
Capacitance=33pF
Edc=1000Vdc
T.C.=SL
DxT: 5.5x5mm ,F: 5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3FD470JYGNA
Capacitance=47pF
Edc=3000Vdc
T.C.=SL
DxT: 6.5x6mm ,F: 7.5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD101KYVNA
Capacitance=100pF
Edc=1000Vdc
T.C.=B
DxT: 5.5x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD102KYNNA
Capacitance=1nF
Edc=1000Vdc
T.C.=B
DxT: 6x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD221KYVNA
Capacitance=220pF
Edc=1000Vdc
T.C.=B
DxT: 5.5x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3DD101KYGNA
Capacitance=100pF
Edc=2000Vdc
T.C.=B
DxT: 5.5x5mm ,F: 5mm
Halogen-free