Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD102KYGNA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C3216JB2E104M160AA
Capacitance=0.1μF
Edc=250V
T.C.=JB
LxWxT:3.2x1.6x1.6mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
CGA9P4X7T2W105M250KA
Capacitance=1μF
Edc=450V
T.C.=X7T
LxWxT:5.7x5x2.5mm
Mid Volt. (100 to 630V)
AEC-Q200
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3AD221JYGNA
Capacitance=220pF
Edc=1000Vdc
T.C.=SL
DxT: 8.5x5mm ,F: 5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3AD391JYGNA
Capacitance=390pF
Edc=1000Vdc
T.C.=SL
DxT: 10.5x5mm ,F: 5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD102KYNNA
Capacitance=1nF
Edc=1000Vdc
T.C.=B
DxT: 6x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD102KYVNA
Capacitance=1nF
Edc=1000Vdc
T.C.=B
DxT: 6x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD221KYVNA
Capacitance=220pF
Edc=1000Vdc
T.C.=B
DxT: 5.5x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD471KYGNA
Capacitance=470pF
Edc=1000Vdc
T.C.=B
DxT: 5.5x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD471KYNNA
Capacitance=470pF
Edc=1000Vdc
T.C.=B
DxT: 5.5x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD681KYGNA
Capacitance=680pF
Edc=1000Vdc
T.C.=B
DxT: 5.5x5mm ,F: 5mm
Halogen-free