Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD471KYNNA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C2012C0G1H472J060AA
Capacitance=4.7nF
Edc=50V
T.C.=C0G
LxWxT:2x1.25x0.6mm
General
Multilayer Ceramic Chip Capacitors
C2012C0G2A153J085AE
Capacitance=15nF
Edc=100V
T.C.=C0G
LxWxT:2x1.25x0.85mm
Soft termination
Multilayer Ceramic Chip Capacitors
C2012C0G2A222J085AA
Capacitance=2.2nF
Edc=100V
T.C.=C0G
LxWxT:2x1.25x0.85mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
C2012C0G2A272J125AA
Capacitance=2.7nF
Edc=100V
T.C.=C0G
LxWxT:2x1.25x1.25mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
C2012JB0J336M125AC
Capacitance=33μF
Edc=6.3V
T.C.=JB
LxWxT:2x1.25x1.25mm
General
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3AD471JYGNA
Capacitance=470pF
Edc=1000Vdc
T.C.=SL
DxT: 11.5x5mm ,F: 7.5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD102KYGNA
Capacitance=1nF
Edc=1000Vdc
T.C.=B
DxT: 6x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD471KYGNA
Capacitance=470pF
Edc=1000Vdc
T.C.=B
DxT: 5.5x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD472KYVNA
Capacitance=4.7nF
Edc=1000Vdc
T.C.=B
DxT: 11x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3FD102KYGNA
Capacitance=1nF
Edc=3000Vdc
T.C.=B
DxT: 9x6mm ,F: 7.5mm
Halogen-free