Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD332KYNNA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C1005X5R1E105K050BC
Capacitance=1μF
Edc=25V
T.C.=X5R
LxWxT:1x0.5x0.5mm
General
Multilayer Ceramic Chip Capacitors
C1608C0G2A681J080AA
Capacitance=680pF
Edc=100V
T.C.=C0G
LxWxT:1.6x0.8x0.8mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
C3216X7R2A474K160AA
Capacitance=0.47μF
Edc=100V
T.C.=X7R
LxWxT:3.2x1.6x1.6mm
Mid Volt. (100 to 630V)
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD102KYNNA
Capacitance=1nF
Edc=1000Vdc
T.C.=B
DxT: 6x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD332KYVNA
Capacitance=3.3nF
Edc=1000Vdc
T.C.=B
DxT: 9.5x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3DD472ZYVNA
Capacitance=4.7nF
Edc=2000Vdc
T.C.=E
DxT: 10.5x5mm ,F: 5mm
Halogen-free
Leaded Disk Varistors
B72205S0141K101
Max. Operating Voltage [AC]=140Vrms
Max. Surge Current Imax(8/20μs,1time)=400A
Leaded Disk Varistors
B72205S0500K101
Max. Operating Voltage [AC]=50Vrms
Max. Surge Current Imax(8/20μs,1time)=400A
Leaded Disk Varistors
B72207S0250K101
Max. Operating Voltage [AC]=25Vrms
Max. Surge Current Imax(8/20μs,1time)=250A
Leaded Disk Varistors
B72210P2271K101
Max. Operating Voltage [AC]=275Vrms
Max. Surge Current Imax(8/20μs,1time)=3500A