Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3DD472ZYVNA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C2012X5R1E106K085AC
Capacitance=10μF
Edc=25V
T.C.=X5R
LxWxT:2x1.25x0.85mm
General
Multilayer Ceramic Chip Capacitors
C2012X5R1H106K125AC
Capacitance=10μF
Edc=50V
T.C.=X5R
LxWxT:2x1.25x1.25mm
General
Multilayer Ceramic Chip Capacitors
C2012X7R1H474K125AE
Capacitance=0.47μF
Edc=50V
T.C.=X7R
LxWxT:2x1.25x1.25mm
Soft termination
Multilayer Ceramic Chip Capacitors
C4520X7R3D102M130KA
Capacitance=1nF
Edc=2000V
T.C.=X7R
LxWxT:4.5x2x1.3mm
High Volt. (1000V and over)
Multilayer Ceramic Chip Capacitors
CGA1A2X7R1H151K030BA
Capacitance=150pF
Edc=50V
T.C.=X7R
LxWxT:0.6x0.3x0.3mm
General
AEC-Q200
Multilayer Ceramic Chip Capacitors
CGA4F3X7R2E102K085AE
Capacitance=1nF
Edc=250V
T.C.=X7R
LxWxT:2x1.25x0.85mm
Soft termination
AEC-Q200
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3DD221JYGNA
Capacitance=220pF
Edc=2000Vdc
T.C.=SL
DxT: 10x5mm ,F: 5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD102KYNNA
Capacitance=1nF
Edc=1000Vdc
T.C.=B
DxT: 6x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD332KYNNA
Capacitance=3.3nF
Edc=1000Vdc
T.C.=B
DxT: 9.5x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3DD472KYVNA
Capacitance=4.7nF
Edc=2000Vdc
T.C.=B
DxT: 14x5mm ,F: 7.5mm
Halogen-free