Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD472KYGNA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C3216X7R1H106K160AE
Capacitance=10μF
Edc=50V
T.C.=X7R
LxWxT:3.2x1.6x1.6mm
Soft termination
Multilayer Ceramic Chip Capacitors
CGB2A1X6S1A105M033BC
Capacitance=1μF
Edc=10V
T.C.=X6S
LxWxT:1x0.5xmm
Low profile
Multilayer Ceramic Chip Capacitors
CGJ2B2C0G1H391J050BA
Capacitance=390pF
Edc=50V
T.C.=C0G
LxWxT:1x0.5x0.5mm
General
High Reliability grade
Multilayer Ceramic Chip Capacitors
CGJ2B2C0G1H471J050BA
Capacitance=470pF
Edc=50V
T.C.=C0G
LxWxT:1x0.5x0.5mm
General
High Reliability grade
Multilayer Ceramic Chip Capacitors
CGJ2B2C0G1H821J050BA
Capacitance=820pF
Edc=50V
T.C.=C0G
LxWxT:1x0.5x0.5mm
General
High Reliability grade
Multilayer Ceramic Chip Capacitors
CGJ2B2X7R1E472K050BA
Capacitance=4.7nF
Edc=25V
T.C.=X7R
LxWxT:1x0.5x0.5mm
General
High Reliability grade
Multilayer Ceramic Chip Capacitors
CKG45NX7S2A106M500JJ
Capacitance=10μF
Edc=100V
T.C.=X7S
LxWxT:5x3.5x5mm
MEGACAP type
AEC-Q200
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD222KYGNA
Capacitance=2.2nF
Edc=1000Vdc
T.C.=B
DxT: 8.5x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD332KYGNA
Capacitance=3.3nF
Edc=1000Vdc
T.C.=B
DxT: 9.5x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD472KYNNA
Capacitance=4.7nF
Edc=1000Vdc
T.C.=B
DxT: 11x5mm ,F: 5mm
Halogen-free