Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CK45-B3AD332KYGNA

Product Status
Production
Applications
Commercial Grade
Feature
Halogen-freeHalogen-free
Series
CK45
Brand
TDK
Environmental
Compliance Click to learn more about these icons
RoHSReach SVHC-FreeHalogen Free

Images are for reference only and show example products.

Size

Diameter(D)
9.50mm Max.
Thickness(T)
5.00mm Max.
Lead Gap(F)
5.00mm ±1.50mm
Lead Diameter(d)
0.60mm ±0.05mm

Electrical Characteristics

Capacitance
3.3nF ±10%
Rated Voltage
1kVDC
Withstanding Voltage
2kVDC
Temperature Characteristic
B(±10%)
Dissipation Factor (Max.)
2.5%
Insulation Resistance (Min.)
10000MΩ

Other

Soldering Method
Wave (Flow)
Iron Soldering
Lead Length / Package Type
25mm for Bulk
AEC-Q200
NO
Package Quantity
1000pcs

Tech Info

Collapse all Expand all

Documents

Technical Support Tools

3rd Party ECAD models

Characteristic Graph

This data is for reference only and does not guarantee product characteristics.

Loading graph, please wait...

Customer who viewed this product also viewed

Multilayer Ceramic Chip Capacitors

C3216X8L1C106K160AC

Capacitance=10μF
Edc=16V
T.C.=X8L

LxWxT:3.2x1.6x1.6mm
High Temp. (Up to 150ºC)

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CC45SL3DD470JYVNA

Capacitance=47pF
Edc=2000Vdc
T.C.=SL

DxT: 5.5x5mm ,F: 5mm
Low Dissipation
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CK45-B3AD332KYVNA

Capacitance=3.3nF
Edc=1000Vdc
T.C.=B

DxT: 9.5x5mm ,F: 5mm
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CK45-B3AD472KYGNA

Capacitance=4.7nF
Edc=1000Vdc
T.C.=B

DxT: 11x5mm ,F: 5mm
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CK45-B3DD221KYGNA

Capacitance=220pF
Edc=2000Vdc
T.C.=B

DxT: 5.5x5mm ,F: 5mm
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CK45-B3DD332KYGNA

Capacitance=3.3nF
Edc=2000Vdc
T.C.=B

DxT: 11.5x5mm ,F: 7.5mm
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CK45-B3DD471KYVNA

Capacitance=470pF
Edc=2000Vdc
T.C.=B

DxT: 5.5x5mm ,F: 5mm
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CK45-B3DD472KYGNA

Capacitance=4.7nF
Edc=2000Vdc
T.C.=B

DxT: 14x5mm ,F: 7.5mm
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CK45-B3FD471KYGNA

Capacitance=470pF
Edc=3000Vdc
T.C.=B

DxT: 7x6mm ,F: 7.5mm
Halogen-free

Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)

CK45-E3AD103ZYGNA

Capacitance=10nF
Edc=1000Vdc
T.C.=E

DxT: 11.5x5mm ,F: 7.5mm
Halogen-free