Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3DD102KYNNA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C4532X7R2E224K230KA
Capacitance=0.22μF
Edc=250V
T.C.=X7R
LxWxT:4.5x3.2x2.3mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
CGA2B2X7R1H152M050BA
Capacitance=1.5nF
Edc=50V
T.C.=X7R
LxWxT:1x0.5x0.5mm
General
AEC-Q200
Multilayer Ceramic Chip Capacitors
CGA5L3X8R1C335K160AE
Capacitance=3.3μF
Edc=16V
T.C.=X8R
LxWxT:3.2x1.6x1.6mm
Soft termination
AEC-Q200
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3DD102KYGNA
Capacitance=1nF
Edc=2000Vdc
T.C.=B
DxT: 7.5x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3DD102KYVNA
Capacitance=1nF
Edc=2000Vdc
T.C.=B
DxT: 7.5x5mm ,F: 5mm
Halogen-free
MLCC with Dipped Radial Lead
FA24X7R2A104KNU00
Capacitance=0.1μF
Edc=100V
T.C.=X7R
LxWxT:4.5x5.5x3mm, Lead pitch:5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FG11X7R1H106KRT00
Capacitance=10μF
Edc=50V
T.C.=X7R
LxWxT:5.5x7x4mm, Lead pitch:2.5mm
General
MLCC with Dipped Radial Lead
FG23X7R1H106KRT00
Capacitance=10μF
Edc=50V
T.C.=X7R
LxWxT:8.5x11x5.5mm, Lead pitch:5mm
General
Single-Ended (Radial) Capacitors
B41856C9227M009
220µF/100V DC
16mm dia x 20mm length
Single-Ended (Radial) Capacitors
B43858G9106M008
10µF/400V DC
10mm dia x 20mm length