MLCC with Dipped Radial Lead
FG11X7R1H106KRT00
|
|
Size
| Length(L) |
|
| Width(W) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C3225JB1H106K250AB
Capacitance=10μF
Edc=50V
T.C.=JB
LxWxT:3.2x2.5x2.5mm
General
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD45-B2GA471K-GKA
Capacitance=470pF
Edc=400Vac
T.C.=B
DxT: 8x6mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD45SL2GA330J-GKA
Capacitance=33pF
Edc=400Vac
T.C.=SL
DxT: 7x6mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3DD471KYGNA
Capacitance=470pF
Edc=2000Vdc
T.C.=B
DxT: 5.5x5mm ,F: 5mm
Halogen-free
MLCC with Dipped Radial Lead
FA28X7R2A472KNU06
Capacitance=4.7nF
Edc=100V
T.C.=X7R
LxWxT:4x5.5x2.5mm, Lead pitch:5mm
AEC-Q200
General
MLCC with Dipped Radial Lead
FG11X7R1H106KRT06
Capacitance=10μF
Edc=50V
T.C.=X7R
LxWxT:5.5x7x4mm, Lead pitch:2.5mm
General
MLCC with Dipped Radial Lead
FG14X7R2A473KNT00
Capacitance=47nF
Edc=100V
T.C.=X7R
LxWxT:4.5x5.5x3mm, Lead pitch:2.5mm
General
MLCC with Dipped Radial Lead
FG18C0G2A101JNT00
Capacitance=100pF
Edc=100V
T.C.=C0G
LxWxT:4x5.5x2.5mm, Lead pitch:2.5mm
General
MLCC with Dipped Radial Lead
FG18C0G2A220JNT06
Capacitance=22pF
Edc=100V
T.C.=C0G
LxWxT:4x5.5x2.5mm, Lead pitch:2.5mm
General
MLCC with Dipped Radial Lead
FG18C0G2A222JNT00
Capacitance=2.2nF
Edc=100V
T.C.=C0G
LxWxT:4x5.5x2.5mm, Lead pitch:2.5mm
General