Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3FD151KYGNA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C1608X6S1H105K080AC
Capacitance=1μF
Edc=50V
T.C.=X6S
LxWxT:1.6x0.8x0.8mm
General
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3DD151KYGNA
Capacitance=150pF
Edc=2000Vdc
T.C.=B
DxT: 5.5x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3FD101KYGNA
Capacitance=100pF
Edc=3000Vdc
T.C.=B
DxT: 5.5x6mm ,F: 7.5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3FD151KYVNA
Capacitance=150pF
Edc=3000Vdc
T.C.=B
DxT: 5.5x6mm ,F: 7.5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3FD471KYGNA
Capacitance=470pF
Edc=3000Vdc
T.C.=B
DxT: 7x6mm ,F: 7.5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3AD472ZYVNA
Capacitance=4.7nF
Edc=1000Vdc
T.C.=E
DxT: 8.5x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS13-E2GA332MYVS
Capacitance=3.3nF
Edc=400Vac
T.C.=E
DxT: 12.5x7mm ,F: 7.5mm
Safety Standard approved
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CS45-E2GA332M-VKA
Capacitance=3.3nF
Edc=400Vac
T.C.=E
DxT: 10x5mm ,F: 7.5mm
Safety Standard approved
Halogen-free
Capacitors for DC Link
B32676G6126K000
12uF, 630V DC
28mm(W) x 42.5mm(H) x 42mm(L)
SMD / SMT Inductors (Coils)
CLF7045NIT-1R0N-D
L=1μH
Rated current=6.5A
L x W x T :
7.4 x 7 x 4.5mm