Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3AD472ZYVNA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C1608X7R1C334K080AC
Capacitance=0.33μF
Edc=16V
T.C.=X7R
LxWxT:1.6x0.8x0.8mm
General
Multilayer Ceramic Chip Capacitors
C2012C0G1H472J060AA
Capacitance=4.7nF
Edc=50V
T.C.=C0G
LxWxT:2x1.25x0.6mm
General
Multilayer Ceramic Chip Capacitors
C2012C0G2A153J085AC
Capacitance=15nF
Edc=100V
T.C.=C0G
LxWxT:2x1.25x0.85mm
Mid Volt. (100 to 630V)
Multilayer Ceramic Chip Capacitors
C2012JB0J336M125AC
Capacitance=33μF
Edc=6.3V
T.C.=JB
LxWxT:2x1.25x1.25mm
General
Multilayer Ceramic Chip Capacitors
C4532NP02J333J200KA
Capacitance=33nF
Edc=630V
T.C.=NP0
LxWxT:4.5x3.2x2mm
Mid Volt. (100 to 630V)
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3AD331JYVNA
Capacitance=330pF
Edc=1000Vdc
T.C.=SL
DxT: 10x5mm ,F: 5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD12ZU2GA472MYNKA
Capacitance=4.7nF
Edc=400Vac
T.C.=Z5U
DxT: 13.5x7mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CD45-B2GA471K-NKA
Capacitance=470pF
Edc=400Vac
T.C.=B
DxT: 8x6mm ,F: 10mm
Safety Standard approved
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD331KYVNA
Capacitance=330pF
Edc=1000Vdc
T.C.=B
DxT: 5.5x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3AD471KYNNA
Capacitance=470pF
Edc=1000Vdc
T.C.=B
DxT: 5.5x5mm ,F: 5mm
Halogen-free