Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3FD152KYNNA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
CGA8R4C0G2E104J320KN
Capacitance=0.1μF
Edc=250V
T.C.=C0G
LxWxT:4.5x3.2x3.2mm
Mid Volt. (100 to 630V)
AEC-Q200
Multilayer Ceramic Chip Capacitors
CGA9M3X7S2A685K200KB
Capacitance=6.8μF
Edc=100V
T.C.=X7S
LxWxT:5.7x5x2mm
Mid Volt. (100 to 630V)
AEC-Q200
Multilayer Ceramic Chip Capacitors
CGA9P1X7T2J474M250KC
Capacitance=0.47μF
Edc=630V
T.C.=X7T
LxWxT:5.7x5x2.5mm
Mid Volt. (100 to 630V)
AEC-Q200
Multilayer Ceramic Chip Capacitors
CKG57KX7R2E105K335JH
Capacitance=1μF
Edc=250V
T.C.=X7R
LxWxT:6x5x3.35mm
MEGACAP type
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3DD332KYNNA
Capacitance=3.3nF
Edc=2000Vdc
T.C.=B
DxT: 11.5x5mm ,F: 7.5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3DD471KYNNA
Capacitance=470pF
Edc=2000Vdc
T.C.=B
DxT: 5.5x5mm ,F: 5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3DD472KYNNA
Capacitance=4.7nF
Edc=2000Vdc
T.C.=B
DxT: 14x5mm ,F: 7.5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3FD152KYGNA
Capacitance=1.5nF
Edc=3000Vdc
T.C.=B
DxT: 10.5x6mm ,F: 7.5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-E3AD222ZYVNA
Capacitance=2.2nF
Edc=1000Vdc
T.C.=E
DxT: 6.5x5mm ,F: 5mm
Halogen-free
SMD / SMT Inductors (Coils)
CLF5030NIT-221M-D
L=220μH
Rated current=0.28A
L x W x T :
5.3 x 5 x 2.7mm