Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3FD471KYVNA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
C2012X8L0J685K125AC
Capacitance=6.8μF
Edc=6.3V
T.C.=X8L
LxWxT:2x1.25x1.25mm
High Temp. (Up to 150ºC)
Multilayer Ceramic Chip Capacitors
C3216X7R1H225K160AB
Capacitance=2.2μF
Edc=50V
T.C.=X7R
LxWxT:3.2x1.6x1.6mm
General
Multilayer Ceramic Chip Capacitors
C3225X6S0J107M250AB
Capacitance=100μF
Edc=6.3V
T.C.=X6S
LxWxT:3.2x2.5x2.5mm
General
Multilayer Ceramic Chip Capacitors
C3225X7T0J107M250AB
Capacitance=100μF
Edc=6.3V
T.C.=X7T
LxWxT:3.2x2.5x2.5mm
General
Multilayer Ceramic Chip Capacitors
C3225X7T1A107M250AC
Capacitance=100μF
Edc=10V
T.C.=X7T
LxWxT:3.2x2.5x2.5mm
General
Multilayer Ceramic Chip Capacitors
CGA6P1X7T0G107M250AC
Capacitance=100μF
Edc=4V
T.C.=X7T
LxWxT:3.2x2.5x2.5mm
General
AEC-Q200
Multilayer Ceramic Chip Capacitors
CGA6P3X7T0E107M250AB
Capacitance=100μF
Edc=2.5V
T.C.=X7T
LxWxT:3.2x2.5x2.5mm
General
AEC-Q200
Multilayer Ceramic Chip Capacitors
CGAEW1X7T0G104M020BC
Capacitance=100nF
Edc=4V
T.C.=X7T
LxWxT:0.5x1x0.2mm
Low ESL reverse geometry
AEC-Q200
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3AD100JYVNA
Capacitance=10pF
Edc=1000Vdc
T.C.=SL
DxT: 5.5x5mm ,F: 5mm
Low Dissipation
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CC45SL3DD101JYVNA
Capacitance=100pF
Edc=2000Vdc
T.C.=SL
DxT: 7.5x5mm ,F: 5mm
Low Dissipation
Halogen-free