Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3FD681KYGNA
|
|
Size
| Diameter(D) |
|
| Thickness(T) |
|
| Lead Gap(F) |
|
| Lead Diameter(d) |
|
Electrical Characteristics
| Capacitance |
|
| Rated Voltage |
|
| Withstanding Voltage |
|
| Temperature Characteristic |
|
| Dissipation Factor (Max.) |
|
| Insulation Resistance (Min.) |
|
Other
| Soldering Method |
|
| Lead Length / Package Type |
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
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3FD101KYGNA
Capacitance=100pF
Edc=3000Vdc
T.C.=B
DxT: 5.5x6mm ,F: 7.5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3FD222KYGNA
Capacitance=2.2nF
Edc=3000Vdc
T.C.=B
DxT: 12.5x6mm ,F: 7.5mm
Halogen-free
Disc Type Capacitors with Lead (High Voltage Ceramic Capacitors)
CK45-B3FD681KYNNA
Capacitance=680pF
Edc=3000Vdc
T.C.=B
DxT: 8x6mm ,F: 7.5mm
Halogen-free
Capacitors for Snubbering, Resonant Circuits, Power Factor Correction (PFC)
B32642H0563J000
56uF, 1000 V DC
9.0mm(W) x 17.5mm(H) x 18.0mm(L)
Capacitors for Snubbering, Resonant Circuits, Power Factor Correction (PFC)
B32643H0563J000
56uF, 1000 V DC
7.0mm(W) x 16.0mm(H) x 26.5mm(L)
NTC Inrush Current Limiters
B57237S0109M000
Resistance (at 25℃)=1Ω
Maximum Current=9A
PTC Limit Temperature Sensors (Sensor)
B59053D1100A040
Sensing Temperature (Nom)=100°C
Rated resistance (Max)=100Ω